********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*May 05, 2014
*ECN S14-0982, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si8469DB D G S 
M1 3 GX S S PMOS W= 828000u L= 0.25u 
M2 S GX S D NMOS W= 828000u L= 4.941e-07 
R1 D 3 1.000e-06 2.415e-01 4.573e-04 
CGS GX S 1.0042e-12 
CGD GX D 1.000e-13 
RG G GY 6 
RTCV 100 S 1e6 1.233e-3 0 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.3e-8 
+ RS = 3.999e-02 KP = 1.058e-05 NSUB = 6.008e+13 
+ KAPPA = 1.01e-05 ETA = 1.185e-07 NFS = 9.689e+11
+ LD = 0 IS = 0 TPG = -1)                                           
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.3e-8 
+NSUB = 2.460e+17 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.000e-08 TREF = 25 BV = 8.2 
+RS = 1.000e-01 N = 1.059e+00 IS = 3.263e-09 
+EG = 7.998e-01 XTI = 9.68e-01 TRS = 1.403e-03 
+CJO = 1.020e-10 VJ = 4.215e-01 M = 3.994e-01 ) 
.ENDS 
